PMA 32
 Original operating instructions
Information about the documentation
About this documentation
- Read this documentation before initial operation or use. This is a prerequisite for safe, trouble-free handling and use of the product.
 - Observe the safety instructions and warnings in this documentation and on the product.
 - Always keep the operating instructions with the product and make sure that the operating instructions are with the product when it is given to other persons.
 
Explanation of symbols
Warnings
Warnings alert persons to hazards that occur when handling or using the product. The following signal words are used:Symbols in the operating instructions
The following symbols are used in these operating instructions:![]()  | 
      Comply with the operating instructions | 
     
| Instructions for use and other useful information | 
     |
| Dealing with recyclable materials | 
     |
| Do not dispose of electric equipment and batteries as household waste | 
     |
| Hilti Li‑ion battery | 
     |
| Hilti charger | 
     
Symbols in illustrations
The following symbols are used in illustrations:| These numbers refer to the illustrations at the beginning of these operating instructions. | 
     |
| The numbering reflects the sequence of operations shown in the illustrations and may deviate from the steps described in the text. | 
     |
| Item reference numbers are used in the overview illustration and refer to the numbers used in the key in the product overview section. | 
     |
| These characters are intended to specifically draw your attention to certain points when handling the product. | 
     
Product-dependent symbols
Symbols on the product
The following symbols can be used on the product:| The power tool supports near-field communication (NFC) technology, which is compatible with iOS and Android platforms. | 
     |
![]()  | 
      If applied on the product, the product has been certified by this certification body for the US and Canadian markets according to the applicable standards. | 
     
Product information
 products are designed for professional users and only trained, authorized personnel are permitted to operate, service and maintain the products. This personnel must be specifically informed about the possible hazards. The product and its ancillary equipment can present hazards if used incorrectly by untrained personnel or if used not in accordance with the intended use.
   The type designation and serial number are printed on the rating plate.
- Write down the serial number in the table below. You will be required to state the product details when contacting Hilti Service or your local Hilti organization to inquire about the product.
Product informationLaser receiver PMA 32 Generation 01 Serial no.  
Declaration of conformity
    The technical documentation is filed here:
Hilti Entwicklungsgesellschaft mbH | Tool Certification | Hiltistrasse 6 | D-86916 Kaufering, Germany
Safety
General safety rules
- Check the condition of the tool before use. If damaged, have the tool repaired by Hilti Service.
 - Stay alert, watch what you are doing and use common sense when working. Do not use the device while you are tired or under the influence of drugs, alcohol or medication. A moment of inattention while operating the device can result in serious personal injury.
 - Comply with national health and safety requirements.
 - Keep children and other persons away from your working area while the device is in use.
 - Do not expose the product to rain or moisture. Penetrating moisture can cause short circuits, electrical shock, burns or explosions.
 - Do not render safety devices ineffective and do not remove information and warning notices.
 - After falling from considerable height, the tool should be checked for correct, accurate operation.
 - Keep the detection area clean to avoid measurement errors. Do not touch the detection area with your fingers.
 - Handle the tool carefully.
 - Allow the tool to dry before putting it into storage.
 - Readings taken in the vicinity of reflective objects or surfaces, through panes of glass or similar materials can falsify the result of measurement.
 - Make sure that the device is positioned on a stable surface where it is not exposed to vibration.
 - Make sure that no other laser measuring tool that can influence your measurements is in use in the vicinity.
 - Do not work with surveyor's staffs in the vicinity of high-voltage electricity cables.
 - Make sure that the device can acclimatize whenever it is moved from a very cold to a very warm environment or vice versa.
 - Note that when two or more lasers are used in the same working zone, the laser receiver can detect only one laser source at a time.
 - Do not hold the laser receiver close to your ears. The volume of the laser receiver can cause injury and hearing loss.
 
Electrical safety
- Keep the batteries out of reach of children.
 - Do not expose the batteries to high temperatures, direct sunlight or fire.  Do not disassemble, crush or incinerate the batteries and do not expose them to temperatures above 80 °C; toxic substances can be released.
 - Do not attempt to charge batteries that have suffered mechanical damage or been dropped, or that evince signs of damage. In this case, contact Hilti Service.
 - Do not charge the batteries.
 - Do not solder the batteries into the tool.
 - Do not discharge the batteries by short-circuiting. The batteries may get hot, presenting a risk of personal injury (burns).
 - Do not attempt to open the batteries and do not subject them to excessive mechanical stress.
 - Make sure that the batteries are correctly installed in the device.
 - There is a possibility that the batteries are damaged if they are too hot. In this case, keep the device well away from flammable materials and place it where it can be kept under observation and can cool down. In this case, contact Hilti Service.
 - Strong magnetic fields can impair the accuracy of the device. Consequently, make sure that no objects that can create magnetic fields are in the vicinity of the laser receiver.
 
Electromagnetic compatibility
Although the device complies with the strict requirements of the applicable directives, Hilti cannot entirely rule out the possibility of interference to the device caused by powerful electromagnetic radiation, possibly leading to incorrect operation. Check the accuracy of the device by taking measurements by other means when working under such conditions, or if you are unsure. Likewise, Hilti cannot rule out the possibility of interference with other devices (e.g. aircraft navigation equipment).Description
PMA 32 laser receiver
     - Detection area
 - Control point
 - Bubble level
 - Volume button
 - Accuracy adjustment
 - On/off button
 - Display
 - Loudspeaker
 - Battery compartment cover
 - Control point
 - Proximity indicator
 - Battery status indicator
 
Intended use
The product is a laser receiver. It is designed to detect laser beams from line lasers.
Laser receivers digitally indicate the distance between the marking plane on the laser receiver and the position at which the laser beam (laser plane) strikes the detection area.The tool and its ancillary equipment may present hazards when used incorrectly by untrained personnel or when used not as directed.
Modification of the tool is not permitted.
Observe the information printed in the operating instructions concerning operation, care and maintenance.
Take the influences of the surrounding area into account. Do not use the device where there is a risk of fire or explosion.
Items supplied
1 laser receiver, 1 operating instructions, 2 batteries, 1 manufacturer's certificateOther system products approved for use with this product can be found at your local Hilti Store or at: www.hilti.group
Technical data
| Range  | 
     2 m …50 m (6 ft - 10 in …164 ft)  | 
    |
| Laser plane display range (10 m) | 
     high accuracy | 
     ±1 mm (±0.04 in)  | 
    
| low accuracy | 
     ±2 mm (±0.1 in)  | 
    |
| Detection area | 
     93 mm (3.7 in)  | 
    |
| Center indication from top edge of casing | 
     60 mm (2.4 in)  | 
    |
| Laser receiver automatic power-off | 
     Automatic power-off without detection after: 30 min. | 
    |
| Dimensions | 
     158 mm x 73 mm x 26 mm (6.2 in x 2.9 in x 1.0 in)  | 
    |
| Weight (including batteries) | 
     0.22 kg (0.49 lb)  | 
    |
| Power source | 
     2 AA batteries | 
    |
| Operating temperature | 
     −10 ℃ …40 ℃ (14 ℉ …104 ℉)  | 
    |
| Storage temperature | 
     −25 ℃ …63 ℃ (−13 ℉ …145 ℉)  | 
    |
| Degree of protection | 
     IP 54, in accordance with IEC 60529 | 
    |
Operation
Switching on and off
- Press the on/off button to switch the device on or off.
 
Working with the receiver
- The PMA 32 receiver can be used at distances of up to 30 m (98.4 ft) from the laser tool. The laser beam is indicated visually and by a signal tone.
 
Working with the horizontal line
- Position the PMA 32 receiver in the laser beam with the detection area at right angles to the line plane.
 
Working with the vertical line
- Check that the vertical line is projected at right angles to the wall (or working surface).
 - Switch the PMA 32 receiver on by pressing the on/off button.
 - Position the PMA 32 receiver in the laser beam with the detection area at right angles to the line plane.
 
Adjusting the volume
- Repeatedly press the "Volume" button to set the desired volume.
 
Inserting the batteries in the laser receiver
    - Flip the battery compartment open.
 - Insert the batteries.
 - Close the battery compartment.
 
Optional accessories
Accessory, PMA 42
Screw the PMA 42 laser holder on to the laser receiver. Then use the clamping screw to secure the holder to a surveyor's staff.
    Troubleshooting
If the trouble you are experiencing is not listed in this table or you are unable to remedy the problem by yourself, please contact Hilti Service.| Trouble or fault | 
       Possible cause | 
       Action to be taken | 
      
|---|---|---|
| The product can’t be switched on. | 
       The batteries are exhausted. | 
       |
| Batteries are not correctly inserted. | 
       ||
| Product or on/off button faulty. | 
       
        
  | 
      |
| Laser receiver receiving nothing. | 
       The laser is not in receiver mode. | 
       
        
  | 
      
| The laser receiver is too far away from the laser. | 
       
        
  | 
      |
| The reception range is too short. | 
       Working in weak area of the laser. | 
       
        
  | 
      
| Lighting conditions on site are too bright. | 
       
        
  | 
      |
| External light sources shining directly into the detection area. | 
       
        
  | 
      
Care, maintenance, transport and storage
Care and maintenance
Care- Carefully remove stubborn dirt from the tool.
 - Use only a slightly damp cloth to clean the casing.
 - Blow dust off the detection area and the display.
 - Do not touch the display or the laser reception area with your fingers.
 
- Check all visible parts and controls for signs of damage at regular intervals and make sure that they all function correctly.
 - Do not operate the product if signs of damage are found or if parts malfunction. Have it repaired immediately by Hilti Service.
 - After cleaning and maintenance, fit all guards or protective devices and check that they function correctly.
 
Transport
- Use the Hilti shipping box or packaging of equivalent quality for transporting or shipping your equipment.
 
Storage
- Remove the tool from its case if it has become wet.
 - The tool, its carrying case and accessories should be cleaned and dried (at maximum 63 °C/145 °F).
 - Repack the equipment only once it has dried completely and then store it in a dry place.
 - Check the accuracy of the equipment before it is used after a long period of storage or transportation.
 
Transport and storage of battery-powered devices
Transport- Remove the batteries.
 - Do not transport batteries in bulk, loosely packaged.
 - Check the device and batteries for damage before use after long periods of transport.
 
- Store the device and batteries in a place that is as cool and dry as possible.
 - Never store batteries in direct sunlight, on heating units or behind glass.
 - Store the device and batteries in a place where they cannot be accessed by children or unauthorized persons.
 - Check the device and batteries for damage before use after long periods of storage.
 
Disposal
 Most of the materials from which 
  Hilti tools and appliances are manufactured can be recycled. The materials must be correctly separated before they can be recycled. In many countries, your old tools, machines or appliances can be returned to 
  Hilti for recycling. Ask 
  Hilti Service or your Hilti representative for further information.
  Manufacturer’s warranty
- Please contact your local Hilti representative if you have questions about the warranty conditions.
 
Further information
China RoHS (Restriction of Hazardous Substances)