Seamless assembly
Designed to improve productivity, flexibility and safety
Hilti MT System enables you to seamlessly and simply combine your MEP utilities into a single support structure engineered for excellent efficiency.
Installation of MT components is intuitive and smooth thanks to the innovative Twist-Lock connectors, which are embedded into the strut channel with a one-handed “push and twist” motion. Hilti modular supports can also be pre-cut, kitted, and preassembled on-site for faster construction, instead of traditional welded support systems.
Learn more about the benefits of using Hilti modular supports system in place of traditional welded methods.
Your benefits
Safe
The best solution for light and heavy applications in your jobsite.
Productive
One single and simple solution for large projects and everyday needs.
Sustainable
A careful eye on our planet by reducing waste.
Corrosion-free
No compromise in corrosion resistance for outdoor applications.
MODULAR SUPPORT SYSTEM VS. WELDING
Helping to improve productivity, flexibility and safety compared to traditional methods
Hilti modular designs can be pre-assembled or cut on the field more quickly than welded systems.
Our modular support systems are completely flexible and adjustable on the jobsite, offering a time and cost saving solution that helps reduce rework.
Modular Support Systems vs. Welded Steel
Weight savings
Modular support structures can reduce the system weight by up to 40%. That is 40% less material to ship and cart around the jobsite.
Faster
Fabrication and assembly of modular systems can be significantly faster than comparable welded systems.
CO2 Reduction
From weight reduction to corrosion protection, modular supports represent an innovative solution for your secondary support applications.
Cost saving
Modular systems can reduce costs and help save up to 25% on installation time, labor, and weight.