Tool cases for rotary hammers
Case TE 6-A 36 #410021

Hard-sided carrying case for storing and transporting your Hilti rotary hammer and its accessories
- Types: Individual tool cases
- Compatible with: Rotary hammers
- Dimensions (LxWxH): 595 x 395 x 140 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Types
Individual tool cases
Compatible with
Rotary hammers
Dimensions (LxWxH)
595 x 395 x 140 mm
Features & Applications
Features
- Helps protect your rotary hammer while being stored and transported around your jobsites
- Robust inlay helps protect and simplify the placement of your tool and accessories in the Hilti tool case
- Double-carry handle for easy and keyless transportation of two Hilti tool cases in one hand.
- Three preview plates on the sides of the Hilti tool case indicate the tool type
Applications
- Transport and storage of one specific rotary hammer and its accessories
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.