DD-SA Universal starting aid for core bits
Starting aid HEX 18x400/460 kit #2423610

Universal starting aid for hand-held core drilling with core bit diameters larger than 52 mm (2")
- Working length: 370 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Working length
370 mm
Features & Applications
Features
- Easy, precise hole starting
- Virtually dustless drilling when used with a Hilti vacuum cleaner
Applications
- Coring applications with hand-held tools
- Can be used as a starting aid when coring in concrete, masonry, and wood
- Universal starting aid recommended for use with all core bit diameters larger than 52 mm (2")
- Only for use with connection end BI (M41/BR)
- Requires pre-drilled pilot hole before use
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.