SPX Chamfer diamond blade
Ultimate diamond blade for 1-step cutting and chamfering PVC, steel, and cast iron pipes
- Tool type: Angle grinder, Gas saw
- Base material: Cast iron, Metal, PVC, Steel
- Product Class: Ultimate
ultimate
Choose options
Disc diameter
- 125 mm
- 230 mm
- 300 mm
Arbor size
- 20 mm
- 22.23 mm
- 25.4 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Tool type
Angle grinder, Gas saw
Base material
Cast iron, Metal, PVC, Steel
Product Class
Ultimate
Documents
Features & Applications
Features
- Increased productivity – cut and chamfer in a single movement to help avoid doubling work
- Predefined chamfering angle – consistent results with no additional adjustments required
Applications
- Cutting to size and chamfering PVC, steel and cast-iron pipes
- For use with angle grinders and gas saws
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.



