TE-Y-BK (SDS Max) Rotary hammer core bit
כוס וידאה TE-Y-BK 55/550 #307058
SDS Max (TE-Y) percussion core hammer drill bit for cutting holes into concrete and masonry
- Connection end: TE-Y (SDS Max)
- Base material: Concrete, Brick, Masonry, Limestone
- Working mode: Hammer drilling
ultimate
Choose options
Diameter
- 55 mm
Length
- 550 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,233.80 ILS
2,233.80 ILS / 1 each
Technical Data
Connection end
TE-Y (SDS Max)
Base material
Concrete, Brick, Masonry, Limestone
Working mode
Hammer drilling
System parts
No
Diameter
55 mm
Length
550 mm
Working length
430 mm
Product Class
Ultimate
Features & Applications
Features
- Metal carbide tip for higher coring performance
- The center bit allows easy starting in the desired position and easy replacement
- New curved core bit base delivers up to 20% faster drilling speed and up to 20% longer lifetime
- Optimized variable-pitch flutes minimizes snagging by reducing friction with the hole wall
- TE-Y (SDS Max) connection end: For optimum performance in medium-class power tools
Applications
- Effective drilling of socket holes
- Drilling in concrete and masonry
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.