TE-SX SC Scaling chisels
New product UltimateItem #r7213874
Self-sharpening TE-S scaling chisels for scraping away weld spatter, formwork seepage and other residues
- Connection end: TE-S
- Application: Scaling, Channeling
- Product Class: Ultimate
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Ultra-robust – inductive hardening makes these scaling chisels especially resistant to mushrooming, wear and bending
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Improved reliability – dust cap helps to avoid downtime and improve tool lifespan
- Multiple widths and lengths available – use shorter bits for best energy transmission and increased longevity, and longer ones for piercing deeper or reaching into tight spaces
Applications
- Removing weld spatter, scale and concrete formwork overflow or seepage
- Channeling in concrete
- For use with TE-S electric jackhammers, breakers or rotary hammers