NCV Internal vibrator
Internal concrete vibrator whip for use with Hilti NCV 10-22 battery-powered backpack concrete vibrators (Nuron battery platform)
- IP protection class: IP 67
Choose options
Head diameter
- 38 mm
- 45 mm
- 58 mm
Hose length
- 2 m
- 3 m
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 6,804.00 ILS