Nuron
NUN 10K-22 Cordless hydraulic pump
Hydraulic pump NUN 10K-22 box #2313574
10,000 PSI (700 Bar) cordless hydraulic pump for heavy-duty cutting/ crimping, and remote cutting underground and armored cables (Nuron battery) - Remote Control included
- Battery System: Nuron
- Rated voltage: 21.6 V
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
84,102.00 ILS
84,102.00 ILS / 1 each
Technical Data
Battery System
Nuron
Rated voltage
21.6 V
Documents
Features & Applications
Features
- Universal connection – compatible with industry standard couplers, heads, and hose connections for an all-in-one hydraulic pump solution
- Powerful and lightweight – with 10,000 PSI of pressure and a tool weight under 14 lbs (without battery), the NUN 10K-22 delivers uncompromised hydraulic power wherever you need it
- Pressure sensor monitoring – monitor and control hydraulic pressure during application, and receive audio-visual warnings in case of incomplete crimping operations
- Robust design – shock-proof housing and battery case help protect and increase the tools lifetime
- Remote operation – wireless Bluetooth control allows you to control the tool from a distance
Applications
- Heavy-duty crimping, cutting, and punching
- Remote underground cable cutting
- Cutting large diameter cables, including armored cables
- Transmission and substation crimping
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.