SD 5000-A22 Cordless drywall screwdriver
New productItem #r4263
Cordless 22V drywall screwdriver with 5000 rpm for drywall applications
- Max. torque: 10 Nm
- Rated voltage: 21.6 V
- Weight: 2.1 kg
Customers also searched for drywall, fast, screw gun or cordless
Features
- The speed and power of a corded tool – 5000 rpm with 9.5 Nm torque
- High battery capacity and very short charging time with Hilti 22V batteries
- Compact design with in-line grip – for single-handed operation and better balance
- Two tools in one – ready for magazine operation in a flash
- Quick-release system – for tool-free, rapid bit holder and magazine changes
Applications
- Fastening drywall boards to metal or wood framing on walls and ceilings
- Fastening wood boards to metal or wood framing on walls and ceilings
- Fastening special boards (e.g. Fermacell) to metal or wood framing on walls and ceilings
- Fastening exterior sheathing boards to metal or wood framing on walls and ceilings
- Fastening metal studs to metal tracks