special
PMP 45 Point laser




Point laser with 5 points for plumbing, leveling, aligning and squaring with red beam
- Accuracy: ±2 mm at 10 m
- Max. operating distance (diameter): 60 m (points)
- Maximum operating time: 30 h
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
From 3,548.82 ILS
Technical Data
Accuracy
±2 mm at 10 m
Max. operating distance (diameter)
60 m (points) 1
Maximum operating time
30 h
Battery type
4 x 1.5 V (AA)
Self leveling range at room temperature
±5 °
Self leveling time
3 s
IP protection class
IP 54 (EN 60529)
Laser type
Point
- Operating distance can be significantly affected by site conditions. See operating instructions.
Features & Applications
Features
- Five-directions laser points for precision 3D layout tasks up to 30 m/100 ft
- Compact size allows high-speed layout
- Impact protection system – rugged inner pendulum housing for higher robustness
- Out-of-level and low-battery alerts – help prevent mistakes and unexpected downtime
- Laser class 2 – no special precautionary measures needed
Applications
- Vertical alignment of windows and doors
- Vertical alignment of steel and timber structures
- Transferring fastening points from floors to ceilings
- Aligning and squaring drywall framing
- Vertical alignment of steel beams
For approval or certificate information, please see individual items.
Related Products
Services
Hilti Tool Service
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
- One click or call is all it takes – we do the rest
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

