PX 10 Transpointer
ערכת גלאי PX-10 #273126






Precise transpointer to detect entry and exit points, as well as the distance between them
- Accuracy of depth indication: 4%
- Operating temperature range: -20 - 55 °C
- Maximum operating time: 17 h
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
5,931.69 ILS
5,931.69 ILS
/
1 each
Technical Data
Accuracy of depth indication
4% 1
Operating temperature range
-20 - 55 °C
Maximum operating time
17 h
Weight with batteries
1 kg
- Performance and accuracy can be significantly affected by site conditions. See operating instructions.
Documents
pdf Operating Instruction PX-10, Bulgarian, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Japanese, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Chinese [ 11.6 MB ]
Features & Applications
Features
- Unique slope adapter shows start or exit point of drilling at any drilling angle
- Position point can be transposed through floors, ceiling and walls – allowing any drilling work to be carried out quickly and efficiently
- User-friendly direction indicators for easy operation
- Measures wall thickness automatically – saving time by skipping trial-and-error pilot drilling
Applications
- Transferring the starting point for drilling through-holes to the other side
- Wall and ceiling thickness measurement for easy selection of the proper drill or core bit
- Determine drill bit exit position and transfer drilling positions when drilling through walls and ceilings in concrete and masonry
Related Products
Accessory for Hilti detection systems (please note the compatibility of specific items)
Accessory for use with laser measuring/layout tools (please note the compatibility of specific items)
Accessory for use with laser measuring/layout tools (please note the compatibility of specific items)
Services
Hilti Tool Service
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
- One click or call is all it takes – we do the rest
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- Free verification of tool accuracy in accordance with manufacturer’s specifications.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

