Die MRC - M10

Tool to easily cut threaded rods of various diameters

Item number 295413

Packaging unit: 1 pc Thread - M: M10
Die MRC - M10
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 602.30 / 1 each
Check availability
Key technical data
  • Thread - M: M10
  • Material composition: Steel
  • Surface finish: Painted
More technical data

Features & Applications

Features
  • Cuts M6/M8/M10 threaded rods easily without burring or producing swarf
  • Supplied complete with two preassembled dies (M8/M10)
  • Saves time on site by offering two cutting possibilities
  • Designed for easy handling – mounts more securely while cutting
  • No need to rework or finish the cut end
Applications
  • Cutting M6/M8/M10 threaded rods
Technical Data
Documents & Videos
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart