Clamp MQB-41

Galvanized clamp for cross-connection of one MQ strut channel to another

Item number 369668

Packaging unit: 10 pc For use with: MQ-21D, MQ-41, MQ-41/3
Clamp MQB-41
Move cursor over image to zoom.
Click on image to zoom.

Price/ Item: Discounted net ILS 238.25 / 10 each
Check availability
Key technical data
  • Material composition: S235JR - DIN EN 10025
  • Surface finish: Electro galvanized - for dry indoor use only
  • Material thickness: 4 mm
More technical data

Features & Applications

Features
  • Compatible with MQN-C push button channel connectors – for much faster, adaptable assembly
  • Universal – complete many different applications using few parts
  • Compatible with multiple strut channel profiles
  • Push button channel connector takes up shear and tensile loads
Applications
  • Cross-connection of two strut channels
  • Recommended for use in dry, interior environments
Technical Data
Consulting & Support
Ratings & Reviews
Log in to proceed
Register now
Contact us
Contact
Added to cart
Added to cart
Go to shopping cart