HSA-F HDG Wedge anchor
New product
Premium
Item #r5523
High-performance wedge anchor for everyday static loads in uncracked concrete (hot-dip galvanized)
- Material, corrosion: Carbon steel, HDG (Hot-Dip Galvanized)/Sherardized
- Head configuration: Externally threaded
- Approvals / Test reports: ETA
Features & Applications
Features & Applications
Features
- ETA-approved torquing when used with an SIW 14-A or 22-A impact wrench with the S-TB torque-controlled socket wrench
- Faster and easier anchor setting with the HS-SC setting tool and S-TB torque-controlled socket wrench
- Excellent edge and spacing distances
- Three embedment depths offering maximum flexibility
Applications
- Wide range of fastening applications in uncracked concrete
- Handrails and balustrades
- Ladders and staircases
- Guard rails
For approval or certificate information, please see individual items.