HPS-1 Impact anchor
Economical plastic impact anchor with carbon steel screw
- Head configuration: Flat head
- Approvals / Test reports: N/A
- Material, corrosion: Carbon steel, zinc-plated
Choose options
Anchor size - D
- 4 mm
- 5 mm
- 6 mm
- 8 mm
Anchor length - L
- 20 mm
- 25 mm
- 30 mm
- 35 mm
- 40 mm
- 50 mm
- 55 mm
- 60 mm
- 65 mm
- 70 mm
- 90 mm
- 110 mm
- 130 mm
Pack size
- 50 pc
- 100 pc
- 150 pc
- 200 pc
- 250 pc
- 1350 pc
- 1800 pc
- 2400 pc
- 3000 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 52.12 ILS






