S-SY B Screwdriver bit
Customized screwdriver bits for Hilti screw fastening systems
- Feature: Torsion bits, Impact bits
- Connection end: Hexagonal
Choose options
Recess
- PH2
- TX45
- TX50
Length
- 35 mm
- 81 mm
- 102 mm
- 116 mm
- 166 mm
Pack size
- 5 pc
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 131.00 ILS
Technical Data
Feature
Torsion bits, Impact bits
Connection end
Hexagonal
Features & Applications
Features
- Optimized for use with Hilti screw magazines, e.g. SMD, SD-M1 or SD-M2
- Precision-machined – extra-high strength reduces the risk of premature bit breakage
- Perfect-fit geometry for greater driving grip when used with a Hilti screw magazine and Hilti collated drywall screws
Applications
- Suitable for use with Hilti drywall screwdrivers and Hilti screw magazines
- Fits all Phillips® 2 (PH2) screw heads
- Ideal for use with Hilti screw magazines, for fast installation of drywall board, even when working with only one hand in ceiling applications
For approval or certificate information, please see individual items.
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.