HKD Drop-in anchor
New product
Premium
Item #r4581
High-performance carbon steel tool-set drop-in anchor with metric thread
- Approvals / Test reports: DIBt, ETA, Fire, FM (Factory Mutual)
- Material, corrosion: Carbon steel, zinc-plated
- Base materials: Concrete (cracked), Concrete (uncracked)
Features & Applications
Features & Applications
Features
- “Intelligent” stepped expansion cone allows easy, correct setting even in harder materials
- Available in a variety of sizes for maximized coverage of applications
- Visual check for correct setting when used with the Hilti setting tool
- Features a lip for flush setting regardless of hole depth
- Shallow drilling depth (25 mm)
Applications
- Medium-duty loads with anchor bolts and threaded rods, e.g. suspension systems for pipes, air ducts, sprinkler systems, etc.
For approval or certificate information, please see individual items.