New to Hilti Online?See your customized prices and shop 24/7Register now

Performance filter (PTFE)

Filter VC 20/40/150-X performance NewM #2261453

Vacuum cleaner filters for wet and dry applications with additional PTFE coating for longer filter lifetime, recommended for dust-heavy applications like grinding, slitting and cutting

  • For use with: VC 20L-X, VC 20L-X G05, VC 20M-X, VC 20M-X ACD, VC 20M-X G05, VC 40L-X, VC 40L-X G05, VC 40M-X, VC 40M-X G05, VC 40M-X G05
  • Dust class: M
  • Filter material: Polyester+PTFE membrane

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
955.13 ILS
955.13 ILS
/
1 each

Technical Data

For use with
VC 20L-X, VC 20L-X G05, VC 20M-X, VC 20M-X ACD, VC 20M-X G05, VC 40L-X, VC 40L-X G05, VC 40M-X, VC 40M-X G05, VC 40M-X G05
Dust class
M
Filter material
Polyester+PTFE membrane
Filter type
Wet and Dry
Filter efficiency
99.9% filter efficiency

Features & Applications

Features

  • Vacuum cleaner filter with up to 3x filter lifetime
  • Easier to clean due to extra-thick PTFE coating
  • Filters that are suitable for wet applications are washable

Applications

  • High-performance vacuum cleaner filters, recommended for heavy-duty fine dust applications such as grinding, slitting, cutting etc.
  • Maintenance tips: the filter is best cleaned using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic). Block the hose with your hand to increase the cleaning effect. Do not attempt to clean the filter by hitting it or using pressurized air. These actions may damage the filter. Avoid bending the filter. After washing and wet use let the filter dry out properly before using it in a dry application. We recommend a day of drying time.
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo