Nuron
B 22-260 Nuron flash charging battery
Battery pack B 22-260 Pouch #2417354
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
- Battery capacity: 12 Ah
- Weight: 1.64 kg
- Dimensions (LxWxH): 156 x 86 x 98 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,000.00 ILS
2,000.00 ILS
/
1 each




