Nuron
SCN 60-22 Cordless chainsaw
Cordl. chain saw SCN 60-22 box #2401716






16” | 40cm battery chainsaw for wood demolition and cutting wood beams, CLT, and timber (Nuron battery)
- Chain Speed: 21 m/s
- Bar Length: 40 cm
- Battery System: Nuron
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
3,524.50 ILS
3,524.50 ILS
/
1 each
Technical Data
Chain Speed
21 m/s
Bar Length
40 cm
Battery System
Nuron
Tool body weight
4.6 kg
Oil Tank Capacity
210 ml
A-weighted emission sound pressure level
104 dB (A) 1
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction SCN 60-22 (01), Bulgarian, Czech, German, Greek, English, Spanish, Estonian, French, Hebrew, Croatian, Hungarian, Italian, Kazakh, Lithuanian, Latvian, Dutch, Polish, Portuguese, Romanian, Slovak, Slovenian, Ukrainian, Serbian [ 7.1 MB ]
Features & Applications
Features
- Low kickback design – the narrow bar and low-profile chains are optimized for kickback safety, helping you cut safely and with confidence
- Faster, smoother cuts – optimized for higher chain speed (21 m/s) with lower vibration, delivering our smoothest and fastest chainsaw cuts
- Ergonomic and easy-to-handle – well-balanced weight, ergonomic grips, and hand guard chain break enable comfortable and controlled cuts in every direction
- Cordless optimized chains – the low-profile chains generate fast cutting speeds with fewer kickbacks and more cuts per charge
- On the Nuron battery platform – cordless chainsaws without compromise thanks to longer-lasting batteries, energy-saving chains and a range of services to keep you productive, today and tomorrow
Applications
- Adjustment cuts and compound cuts in wood beams, timber, and Cross Laminated Timber (CLT) up to 36cm
- Heavy-duty wood demolition
- Pole cutting for power line maintenance
- Pruning and cutting small trees
- Adjustment cuts and compound cuts in wood beams, timber, and Cross Laminated Timber (CLT) up to 14"
Related Products
Nuron

Highest-capacity 22V Li-ion battery built to maximize the run time of heavy-duty Nuron tools
Nuron

High-capacity 22V Li-ion battery built to boost the performance and run time of medium- to heavy-duty Nuron power tools
Flash charging 22V Li-ion battery optimized for high-intensity work with heavy-duty Nuron tools
Elasticated tool tether for better tool drop protection when working at heights
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
