New to Hilti Online?See your customized prices and shop 24/7Register now
special

SF 8M-A22 Cordless drill driver

מברגה נטענת למתכת SF 8M-A22 #2061285

Ultimate class 22V cordless drill driver with four-speed gearing and secure chuck for reduced drill bit slippage and high performance in metal drilling applications

  • Maximum torque (Soft / Hard Joint): 50 Nm (soft joint), 84 Nm (hard joint)
  • No load RPM: gear 1: 320 rpm; gear 2: 550 rpm; gear 3: 1250 rpm; gear 4: 2150 rpm
  • Chuck clamping range: 2 - 13 mm

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
4,009.00 ILS
4,009.00 ILS
/
1 each