New to Hilti Online?See your customized prices and shop 24/7Register now
special

SC 70W-A22 Cordless circular saw

Cordl. circular saw SC 70W-A22 box #2089211

22V cordless circular saw for straight cuts up to 70 mm depth

  • Max. cutting depth: 70 mm
  • Blade diameter: 190 mm
  • Base material: Wood, Sandwich panel

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
3,133.10 ILS
3,133.10 ILS / 1 each

Technical Data

Max. cutting depth
70 mm
Blade diameter
190 mm
Base material
Wood, Sandwich panel
No load RPM
gear 1: 3500 rpm
Guiding rail compatibility
Yes
Cutting depth at 45 degrees
51 mm
Max. bevel angle
50 °
A-weighted emission sound pressure level
81 dB (A) 1
Triaxial vibration value for sawing into wood (ah,W) 
1.3 m/s² 2
  1. According to the applicable product standard (see Operating Instruction for more details)
  2. According to the applicable product standard (see Operating Instruction for more details)

Documents

Features & Applications

Features

  • Versatile battery-powered circular saw with a virtually maintenance-free brushless motor and deeper cutting depth of 70 mm
  • Very fast blade stop (0.5 sec) for increased operator safety
  • Compatible with Hilti vacuums for dust removal
  • Full guide rail compatibility – cut precise 45 and 90 degree angles using this hand-held circular saw
  • Versatile battery-powered circular saw with a virtually maintenance-free brushless motor and deeper cutting depth of 2-3/4"

Applications

  • Rip and cross cuts up to 70 mm cutting depth
  • Bevel and miter cuts, with or without a guide rail
  • General construction: cutting formwork board, OSB, plywood, chipboard, plastics, rafters and battens
  • Interior finishing: cutting drywall board, cement board, MDF and HDF
  • Electrical installation: horizontal wall cuts

Services

Hilti Tool Service

  • Product warranty against parts and manufacturing irregularities for as long as we service the tool
  • Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
More information about Tool Services

Fleet Management

  • Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
  • High-performing tools and latest technology help to increase jobsite productivity.
More information about Fleet Management

LifeTime Services

  • After no-cost period repair costs are capped for as long as we service the tool
  • Pick-up and delivery service
More information about LifeTime Services

Product Videos

Consulting & Support

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.