PD-C Laser meter
New productItem #r4890614
Ultimate laser meter with built-in camera for documenting measurements up to 200m
- Measuring range: 0.15 m - 200 m
- Measurement accuracy: 1.0 mm
- Measuring functions: Single and continuous measurement, Digital water level
Features & Applications
Features & Applications
Features
- Built-in target camera to easily locate the laser point outdoors
- Save thousands of measuring results with the 4 GB built-in memory – streamlines the recording of survey data and reduces opportunities for mistakes
- Export measurements to a report (PDF), spreadsheet (CSV) or photo (JPG) for easy and efficient documentation production
- Bluetooth and USB interface – instantly send measurements to colleagues and other devices from anywhere
- Free software updates downloadable from the PC utility software available from https://www.hilti.com/updatePDC
Applications
- Collecting and documenting measurements while preparing an estimation or quotation for a jobsite or materials purchase
- Checking and documenting correct completion of measurements to specification or for documentation of issues
- Documentation of areas too complex for paper sketches by taking precise measurements and adding these as segments directly into a photo
- Taking estimated measurements of places difficult to access safely and quickly either using SW-supported indirect funtions or the new “Measure from Photo” feature
- Measuring heights to ceilings and long distances (one-person operation) in situations where using conventional methods is difficult or impossible