CB-G EG Epoxy grouts
אפוקסי גראוט CB-G EG #430897

Self-leveling, two-component epoxy grout
- Min. application thickness: 5 mm
- Max. application thickness: 80 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
2,497.00 ILS
2,497.00 ILS / 1 each
Technical Data
Min. application thickness
5 mm
Max. application thickness
80 mm
Features & Applications
Features
- Higher early and ultimate strengths
- Higher vibration resistance
- Excellent flow properties
Applications
- Grouting of machinery and equipment with high load requirements
- Precision alignment under dynamic load conditions
- Structural grouting of baseplates, columns, beams, crane rails, bridge seats, dowels, etc.
- For use in chemical processing facilities
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

