SL 2-A12 LED work light
פנס לד SL2 A 12 #2163831
Cordless 12V LED task light with flexible head for illuminating confined and medium-sized work areas
- Brightness: 500 lm
- Lux: 350 lx @ 1 m
- Operating time: B 12/2.6: 8.8hrs (50%), 4.5hrs (100%)
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
690.00 ILS
690.00 ILS
/
1 each









