special
SCW 22-A Cordless circular saw
Cordl. circular saw SCW 22-A box #423166



22V cordless circular saw with optimized power-to-weight ratio for straight cuts up to 57 mm depth
- Max. cutting depth: 57 mm
- Blade diameter: 165 mm
- Base material: Wood, Sandwich panel
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
2,756.90 ILS
2,756.90 ILS / 1 each
Technical Data
Max. cutting depth
57 mm
Blade diameter
165 mm
Base material
Wood, Sandwich panel
No load RPM
gear 1: 4000 rpm
Guiding rail compatibility
Yes
Dimensions (LxWxH)
393 x 208 x 241 mm
Cutting depth at 45 degrees
42 mm
Max. bevel angle
50 °
A-weighted emission sound pressure level
93 dB (A) 1
Triaxial vibration value for sawing into wood (ah,W)
1.2 m/s² 2
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf OI, SCW 22-A, POS1, 434723, HEB (HE), Hebrew [ 5.3 MB ]
pdf Operating Instruction SCW 22-A (01), Arabic, Bulgarian, cn, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Japanese, Korean, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish, Chinese [ 7.7 MB ]
Features & Applications
Features
- Compact and mobile – for cut-as-you-go work on the jobsite
- Rapid blade stop and dust extraction for maximum safety
- Low weight makes the circular saw more versatile and less tiring to use in any position
- Suitable for use with the Hilti guide rail
- Dust extraction
Applications
- General construction – cutting formwork boards, OSB, plywood, chipboard, plastics, rafters and battens
- Interior finishing – cutting drywall board, cement board, MDF and HDF
- Cutting formwork boards, planks, battens, OSB, chipboard, plywood sheets and plastics
- Trimming and fitting wood and sheet materials
- Ripping and crosscutting as well as bevel and mitre cuts
Related Products
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Top-performance circular saw blade for wood, with carbide teeth to cut faster, last longer and maximize your productivity on cordless saws
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo

