HSS Co Drill bit
Ultimate HSS cobalt drill bit for drilling small holes into steel and stainless steel ≤1100 N/mm², compliant with DIN 338 / 340
- Connection end: Smooth shank
- DIN: DIN 338
- Base material: Metal, Stainless steel, Medium alloyed steel
Choose options
Diameter
- 1 mm
- 1.5 mm
- 2 mm
- 2.1 mm
- 2.5 mm
- 3 mm
- 3.2 mm
- 3.25 mm
- 3.3 mm
- 3.5 mm
- 3.75 mm
- 4 mm
- 4.1 mm
- 4.2 mm
- 4.25 mm
- 4.5 mm
- 4.75 mm
- 4.8 mm
- 4.9 mm
- 5 mm
- 5.1 mm
- 5.2 mm
- 5.25 mm
- 5.3 mm
- 5.4 mm
- 5.5 mm
- 5.6 mm
- 5.7 mm
- 5.75 mm
- 5.8 mm
- 5.9 mm
- 6 mm
- 6.5 mm
- 6.7 mm
- 6.8 mm
- 7 mm
- 7.5 mm
- 8 mm
- 8.5 mm
- 9 mm
- 9.5 mm
- 9.8 mm
- 10 mm
- 10.5 mm
- 11 mm
- 11.5 mm
- 12 mm
- 12.5 mm
- 13 mm
- 14 mm
- 15 mm
- 16 mm
- 17 mm
- 18 mm
Length
- 34 mm
- 40 mm
- 43 mm
- 49 mm
- 57 mm
- 61 mm
- 65 mm
- 70 mm
- 75 mm
- 80 mm
- 86 mm
- 93 mm
- 101 mm
- 109 mm
- 117 mm
- 125 mm
- 133 mm
- 142 mm
- 151 mm
- 160 mm
- 169 mm
- 178 mm
- 184 mm
- 191 mm
Working length
- 12 mm
- 14 mm
- 18 mm
- 24 mm
- 30 mm
- 33 mm
- 36 mm
- 39 mm
- 43 mm
- 47 mm
- 52 mm
- 57 mm
- 63 mm
- 69 mm
- 75 mm
- 81 mm
- 87 mm
- 94 mm
- 101 mm
- 108 mm
- 114 mm
- 120 mm
- 125 mm
- 130 mm
Pack size
- 1 pc
- 5 pc
- 10 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 10.49 ILS

