TE-C (SDS Plus) Metric hammer drill bit
Premium SDS Plus (TE-C) hammer drill bit with 2-flute helix for drilling anchor holes into concrete
- Connection end: TE-C (SDS Plus)
- Base material: Concrete, Brick, Masonry, Sand-lime block, Natural stone
- Working mode: Hammer drilling
premium
Choose options
Diameter
- 4 mm
- 4.5 mm
- 12 mm
- 14 mm
- 16 mm
Working length
- 50 mm
- 150 mm
- 250 mm
Length
- 110 mm
- 210 mm
- 310 mm
Pack size
- 1 pc
- 8 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 41.98 ILS
Technical Data
Connection end
TE-C (SDS Plus)
Base material
Concrete, Brick, Masonry, Sand-lime block, Natural stone
Working mode
Hammer drilling
Head shape
2 Cutters
Head material composition
Tungsten carbide
Number of cutting edges
2
Product Class
Premium
Features & Applications
Features
- Two cutting edges and a direct tip-to-helix transition – faster and more constant drilling speed over the bit's entire lifetime
- Wide helix spine – transports dust more efficiently to accelerate drilling progress
- Optimised tip geometry and rugged helix transition – prolongs the bit's lifetime
- Ideal for use with a wide range of light-duty rotary hammers
Applications
- Drilling holes for metal and plastic anchors
- Drilling in concrete and masonry
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo
