New to Hilti Online?See your customized prices and shop 24/7Register now

AC-D RL Rail cutting disc

Cutting disc A24 R 356x4.2x25.4m #361908

Abrasive disc for cutting steel railway tracks using fixed rail saws with clamp

  • Base material: Rail
  • Disc diameter: 350 mm
  • Arbor size: 25.4 mm

Choose options

Disc diameter
  • 350 mm
Arbor size
  • 25.4 mm
Blade / disc thickness
  • 4.2 mm
Pack size
  • 10 pc
Product options
Quantity
Pack
Total Pieces
10
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
1,931.32 ILS
193.13 ILS
/
1 each

Technical Data

Base material
Rail
Disc diameter
350 mm
Arbor size
25.4 mm
Blade / disc thickness
4.2 mm
Blade / disc shape
Shape 41
Grain type
Aluminium-Oxide

Features & Applications

Features

  • Helps to speed up railway maintenance and repair – an advanced grain and bond system makes these cut-off wheels faster, stronger and more durable
  • Built for your working comfort – cut rails with low sparks and reduced vibration

Applications

  • Cutting railway tracks using rail saws equipped with a clamp
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo