A-GPB Abrasive sleeve

Premium abrasive sleeves for rough to fine grinding of stainless steel, steel, aluminum and other metals
- Base material: Steel, Stainless steel
- Product Class: Premium
premium
Choose options
Grain density
- P40
- P60
- P80
- P120
Width
- 100 mm
Pack size
- 20 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 371.00 ILS
Technical Data
Base material
Steel, Stainless steel
Product Class
Premium
Features & Applications
Features
- Achieve most common metalwork surface finishes with our broad grade selection for rough to fine grinding
- Also available in coarse grain sizes for rougher grinding
- Developed for best results with Hilti variable-speed abrasive tools for professional metalwork
Applications
- Rough to fine grinding of stainless steel, steel, aluminum and other metals
- Obtaining linear medium and fine satin finishes on stainless steel, aluminum and other metals
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo