GC 52 Gas can
Gas can GC 52 #2105810

High-pressure gas can for use with the GX 2 and GX-IE gas nailers
- For use with (tools): GX 2, GX-IE, GX-IE XL
- Substances contained: 1-buthene, propene, propane, polyglycol
- Volume per unit: 86 ml
ultimate
Customers also searched for Gas can for GX 2, GX 2 gas can, Hilti gas tool can, 0 or 0.
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
642.00 ILS
642.00 ILS
/
1 each
Technical Data
For use with (tools)
GX 2, GX-IE, GX-IE XL
Substances contained
1-buthene, propene, propane, polyglycol
Volume per unit
86 ml
Weight
0.11 kg
Product Class
Ultimate
Features & Applications
Features
- High-pressure gas can – for better reliability in lower temperatures and higher altitudes
- Drives up to 1,100 fasteners with a single gas can
Applications
- Fastening with the GX 2 and GX-IE gas nailers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo