Nuron
TE 50-22 Cordless rotary hammer
Cordless rotary hammer TE 50-22 case #2370435
Compact and cordless SDS Max (TE-Y) rotary hammer drill with lighter weight, more power and less vibration for drilling and chiseling in concrete (Nuron battery)
- Weight according to EPTA-Procedure 01/2003 without battery: 5.5 kg
- Optimum Hammer drilling range: 20 - 55 mm
- Hammer drilling diameter range: 12 - 82 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
7,533.42 ILS
7,533.42 ILS
/
1 each









