special
DG 150 Concrete grinder
Diamond grinder DG 150 230V #369391



Concrete grinder for heavy-duty grinding, roughening of concrete, and removal of paint and coatings
- Grinding wheel diameter: 150 mm
- Weight according to EPTA-Procedure 01/2003 without battery: 4.1 kg
- Base material: Concrete, Coatings, Adhesive, Epoxy, Cement
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
You can not see your company prices
Discounted net
14,046.70 ILS
14,046.70 ILS
/
1 each
Technical Data
Grinding wheel diameter
150 mm
Weight according to EPTA-Procedure 01/2003 without battery
4.1 kg
Base material
Concrete, Coatings, Adhesive, Epoxy, Cement
No load RPM
gear 2: 6600 rpm
Triaxial vibration value for surface grinding (ah)
5.8 m/s² 1
Brushless motor
Yes
Arbor size
19 mm
A-weighted emission sound pressure level
88 dB (A) 2
Rated input power
2100 W
- According to the applicable product standard (see Operating Instruction for more details)
- According to the applicable product standard (see Operating Instruction for more details)
Documents
pdf Operating Instruction DG 150 (01), Arabic, Bulgarian, Czech, Danish, German, Greek, English, Spanish, Estonian, Finnish, French, Croatian, Hungarian, Italian, Kazakh, Lithuanian, Latvian, Dutch, Norwegian, Polish, Portuguese, Romanian, Russian, Slovak, Slovenian, Swedish, Turkish [ 8.1 MB ]
Features & Applications
Features
- Dedicated grinding system – purpose-built to deliver the highest productivity, faster concrete grinding and coating removal compared to conventional angle grinders
- Brushless motor – lasts up to 10 times longer than conventional angle grinder motors
- Quick-stop halts the cup wheel within two seconds of releasing the trigger
- Adjustable dust hood height and edge-access opening for best dust removal performance
- Virtually dust-free when used with a compatible Hilti vacuum cleaner
Applications
- Surface grinding on concrete, mortar and tiles
- Removing paint, adhesive and other coatings from concrete
Related Products
Ultimate diamond cup wheel for the DG/DGH 150 diamond grinder – for removing thin coatings such as paint and adhesive
Ultimate diamond cup wheel for the DG/DGH 150 diamond grinder – for grinding green and abrasive concrete
Ultimate diamond cup wheel for the DG/DGH 150 diamond grinder – for removing thick coatings such as epoxy
Services
Hilti Tool Service
- Product warranty against parts and manufacturing irregularities for as long as we service the tool
- Smooth on-site pick-up and delivery, thanks to our strong partnerships with trusted carriers
Fleet Management
- Monthly usage fee covering all tool, service and repair costs helping to ensure absolute cost control and back-office efficiency.
- High-performing tools and latest technology help to increase jobsite productivity.
LifeTime Services
- After no-cost period repair costs are capped for as long as we service the tool
- Pick-up and delivery service
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo