new
DST 20-CA Gen3 Wall saw
Wall saw DST 20-CA 3x400V EC #2420814
Electric wall saw for tough cutting jobs with cut assistance, on-board control electronics (no external e-box), and new wireless remote control with BLE connectivity (DST WRC-CA Gen2)
- Motor power: 20 kW
- Min. generator power: 40 kVA
- Max. cutting depth: 530 mm
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
543,272.00 ILS
543,272.00 ILS
/
1 each





