New to Hilti Online?See your customized prices and shop 24/7Register now
special

PM 30-MG Multi-line laser

Multi line laser PM 30-MG case #2227740

Multi-line laser with 3 green 360° lines for plumbing, leveling, aligning and squaring

  • Accuracy: ±3 mm at 10 m
  • Max. operating distance (diameter): 40 m (lines), 100 m (lines, with receiver)
  • Self leveling range at room temperature: -4.0/ +4.0° °

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
5,733.92 ILS
5,733.92 ILS
/
1 each