PX 10 Transpointer
New productItem #r3538
Precise transpointer to detect entry and exit points, as well as the distance between them
- Operating temperature range: -20 - 55 °C
- Maximum operating time: 17 h
- Working temperature range: -20 - 55 °C
Features & Applications
Features & Applications
Features
- Unique slope adapter shows start or exit point of drilling at any drilling angle
- Position point can be transposed through floors, ceiling and walls – allowing any drilling work to be carried out quickly and efficiently
- User-friendly direction indicators for easy operation
- Measures wall thickness automatically – saving time by skipping trial-and-error pilot drilling
Applications
- Transferring the starting point for drilling through-holes to the other side
- Wall and ceiling thickness measurement for easy selection of the proper drill or core bit
- Determine drill bit exit position and transfer drilling positions when drilling through walls and ceilings in concrete and masonry