New to Hilti Online?See your customized prices and shop 24/7Register now

Tripods and leveling staffs for rotating lasers

Tripod PUA 25 #2425757

Tripods and measuring rods compatible with rotating lasers

  • Additional Accessory Information: "Tripod is made from aluminum with 5/8"" thread, height can be adjusted between 1.00 m and 1.68 m, metal tripod head, self-locking tripod legs, weight 3.4 kg.Aluminum is 100% recycled, reducing CO2 by 73%. "
  • Product information: Tripod with 5/8" thread, self-locking legs, weight 3.4 kg
  • Max. Height: 1700 mm

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
1,061.72 ILS
1,061.72 ILS
/
1 each