MQZ-U MQZ-U Installation washer
Installation washer MQZ-U #369692

Galvanized installation washer for metric fastenings in butterfly holes
- Material composition: S235JR - DIN EN 10025
- Surface finish: Indoor Coated - Electro galvanized
- Environmental conditions: Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Choose options
Pack size
- 40 pc
Quantity
Pack
Total Pieces
40
Discounted net
174.52 ILS
4.36 ILS
/
1 each
Technical Data
Material composition
S235JR - DIN EN 10025
Surface finish
Indoor Coated - Electro galvanized
Environmental conditions
Dry indoor conditions (C1) Indoor with temporary condensation (C2)
Weight
27 g
Features & Applications
Features
- Part of a range of cross-compatible Hilti strut channel systems
- All connectors can be installed with standard M10 screws
Applications
- Fastening angles to base material using screws
- For use at butterfly holes with standard M10 screws
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo