CFS-PRIM Primer

Primer for silicone sealants and 2-C foams
- Application temperature range: 5 - 40 °C
- Storage and transportation temperature range: 5 - 25 °C
- Dispenser Category: N/A
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
From 532.35 ILS
Technical Data
Application temperature range
5 - 40 °C
Storage and transportation temperature range
5 - 25 °C
Dispenser Category
N/A
Features & Applications
Features
- Primer improves adhesion with absorbant substrates (concrete, plaster, etc.)
- Film forming primer helps increase adhesion performance
Applications
- For use in combination with sealants and 2-C foams
- For use in indoor environments
For approval or certificate information, please see individual items.
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo