special
VC 40-UL L-Class construction vacuum
שואב אבק VC 40-U #212300

Construction vacuum for jobsite clean ups (wet & dry), 30l tank
- Water capacity: 25 l
- Dust capacity: 40 kg
- Dust class: L
Choose options
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
9,887.00 ILS
9,887.00 ILS
/
1 each



