New to Hilti Online?See your customized prices and shop 24/7Register now
special

פילטר נייר לעבודה יבשה VC 20/40

#2121386

Vacuum cleaner filters for dry applications

  • For use with: VC 20-U(L/M), VC 20-U(L/M)-Y, VC 40-U(L/M), VC 40-U(L/M)-Y
  • Dust class: M
  • Filter material: Paper

Choose options

Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
186.01 ILS
186.01 ILS
/
1 each

Technical Data

For use with
VC 20-U(L/M), VC 20-U(L/M)-Y, VC 40-U(L/M), VC 40-U(L/M)-Y
Dust class
M
Filter material
Paper
Filter type
Dry
Filter efficiency
99.9% filter efficiency
Product information
Filter for dry applications only

Features & Applications

Applications

  • Suitable for dry applications only
  • Maintenance tips: the filter is best cleaned using the vacuum cleaner's internal filter cleaning mechanism (manual or automatic). Block the hose with your hand to increase the cleaning effect. Do not attempt to clean the filter by hitting it or using pressurized air. These actions may damage the filter. Avoid bending the filter.
Request live Product Demo

Request live Product Demo

Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.

Request live Product Demo