New to Hilti Online?See your customized prices and shop 24/7Register now

NK ENK Universal nails (with washer)

Single nail for fastening to concrete and steel using the DX 450 powder-actuated nailer

  • Base materials: Concrete (soft), Concrete (tough), Steel
  • Minimum thickness of base material (steel): 4 mm
  • Environmental Conditions: Dry indoor, Indoor environments with temporary condensation
premium

Choose options

Fastener shank length
  • 16 mm
  • 19 mm
  • 22 mm
  • 27 mm
  • 32 mm
  • 37 mm
  • 42 mm
  • 47 mm
  • 54 mm
  • 62 mm
  • 72 mm
Pack size
  • 100 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 53.00 ILS