AI T43-P Asset tag
לוחית מתכת tag AI T43-P #2223954
Very robust stainless steel tracking tag for tools and equipment exposed to extremely tough environments
- Dimensions (LxWxH): 19 x 1.2 x 43 mm
- Barcode type: 2D barcode (Datamatrix ECC200)
- Operating temperature range: -40 - 200 °C
ultimate
Customers also searched for Metal plate, Plate, Tag, Stainless steel plate or ontrack.
Choose options
Dimensions (LxWxH)
- 19 x 1.2 x 43 mm
Barcode type
- 2D barcode (Datamatrix ECC200)
Operating temperature range
- -40 - 200 °C
Pack size
- 25 pc
Quantity
Pack
Total Pieces
25
Discounted net
316.00 ILS
12.64 ILS
/
1 each




