AI T380 Tracking tag
ON!Track תג חכם AI T380 #2153656
Robust smart tag to connect construction equipment with the Hilti ON!Track asset management system – simplifying the inventory process and tracking all your tools/equipment
- Dimensions (LxWxH): 28 x 11 x 38 mm
- Barcode type: 2D barcode (Datamatrix ECC200)
- IP protection class: IP 67 (IEC 60529)
ultimate
Choose options
Dimensions (LxWxH)
- 28 x 11 x 38 mm
Barcode type
- 2D barcode (Datamatrix ECC200)
Communication standard
- Bluetooth 4.0
Operating temperature range
- -20 - 65 °C
Pack size
- 20 pc
Quantity
Pack
Total Pieces
20
Discounted net
2,367.00 ILS
118.35 ILS
/
1 each








