X-BT M6 Threaded studs
Threaded stud for multi-purpose fastenings on steel in highly corrosive environments
- Base materials: Steel, Stainless steel, Cast iron
- Minimum thickness of base material (steel): 8 mm
- Corrosion protection: Stainless steel A4(316) or equivalent
ultimate
Choose options
Thread size
- M6
Pack size
- 100 pc
Quantity
Packs
Total Pieces
1
Discounted net
Technical Data
Base materials
Steel, Stainless steel, Cast iron
Minimum thickness of base material (steel)
8 mm
Corrosion protection
Stainless steel A4(316) or equivalent
Environmental Conditions
Outdoor, areas with heavy industrial pollution, Coastal areas, Outdoor with moderate concentration of pollution, Outdoor, rural or urban environment with low pollution, Indoor environments with temporary condensation, Dry indoor, Outdoor temporary applications
Material
Duplex stainless steel (1.4462)
Thread diameter
6 mm
Point type
Blunt tip
Approvals
ABS, DNVL, ICC-ES, UL
Product Class
Ultimate
Documents
Features & Applications
Features
- No reworking of base steel – corrosion protection remains intact
- Versatile – suitable for use on most standard and high-strength construction steel
- Secure – creates a true weld to the base material for an extremely strong hold and high loading capacity
- Portable, cordless system – eliminates the need for long electric supply cords
- Fast – ideal for fastening directly to coated or treated steel
Applications
- Fastening cable trays, channels, struts, light-duty electrical applications (T-bars, instrumentation panels, junction boxes), outfitting and much more
- Fastening modular support systems to steel, base plates to steel, struts to steel
- Fastenings to fire coated (PFP) beams
- Designed for use on steel thicknesses of 8 mm (5/16") and above
For approval or certificate information, please see individual items.
Product Videos
Consulting & Support
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.




