Introducing the AG 4S-A22

Speed up your cordless grinding performance

The AG 4S-A22 cordless angle grinder raises the bar for speed and handling

Whether cutting rebar, tubes or sheets, deburring, surface cleaning or removing welds, it requires a steady grip to get a good result. The slim, light and balanced AG 4S-A22 is designed to sit firmly in your hand – giving you the responsive handling you need.

Suitable for a broad range of materials

Concrete

Concrete

186803943

Carbon steel

The AG 4S-A22 has a variable speed dial for stainless steel grinding

Stainless steel

1916.jpg

Metal

Compact and balanced design with the AG 4S-A22 cordless angle grinder

Compact and balanced design

The low-weight, small body and ergonomic design help to improve handling for medium- to heavy-duty grinding and finishing. The slim barrel grip makes it easier to hold and control when undertaking fine grinding.

 

3D AG 4S-A22 B22 5.2

Variable speed dial

The 6-step variable speed dial lets you select the disc speed needed to grind carbon steel and stainless steel, while the brushless motor and Hilti 22V batteries give you reach and performance you can depend upon.

2D AG 4S-A22 B22 4.0 Grind

Lock-on switch

A lock-on switch means the tool is always working without the need to hold down a button. This reduces operator arm-strain and allows the angle grinder to keep grinding when you change position or grip.

The AG 4S-A22 includes a fast blade stop which contributes to job site safety

Safety features

Active Torque Control (ATC), Active Vibration Reduction (AVR) and a fast-acting disc stop mean you can work faster while keeping the grinder under control, contributing to additional safety on the job. 

The Hilti AG 4S-A22 cordless angle grinder

Versatile, flexible and powerful

A flexible addition to your workbench, the AG 4S-A22 is fully compatible with our range of 22V batteries and chargers and can be used with will all existing cutting and grinding discs up to Localised Dimension Data Required.

Speed control for working with stainless steel

The AG 4S-A22 includes a 6-step speed control letting you select the disc rotation speed, from 3,000 - 8,000 rpm, to match the needs of your application. This is especially important when working with abrasive inserts on stainless steel (inox), where the speed dial is key to:

  • Better results – because you have precise control of the abrasiveness
  • Faster progress – because skilled metalworkers can adjust the tool to suit their most effective technique
  • Flexibility – because you can adjust the speed to suit your material and application

The AG 4S-A22 uses an optimized air-flow system to cool the angle grinder and electronics which results in increased service life. As you'd expect, all Hilti cordless tools come with 2 years of wear-and-tear coverage and, if your tool does break, we’ll repair it within 3 days – all at no cost, and giving you peace of mind.

Hilti abrasive discs give an outstanding balance of lifetime performance and operational speed

AF-D 125 UP Convex

Flap discs

Ultimate flap disc with cooling coating for light grinding on stainless steel.

Ultimate abrasive grinding disc for metals featuring super-high removal rate and extra-long lifetime.

Grinding discs

Ultimate abrasive grinding disc for metals featuring super-high removal rate and extra-long lifetime.

Ultimate abrasive cutting disc for metals offering extra-long lifetime and extra-high cutting speed.

Cutting discs

Ultimate abrasive cutting disc for metals offering extra-long lifetime and extra-high cutting speed.