Login and purchasing functionalities back in a few hours
special

TE-Y (SDS Max) Metric hammer drill bit

Premium SDS Max (TE-Y) hammer drill bit with carbide tip for drilling into concrete

  • Connection end: TE-Y (SDS Max)
  • Base material: Concrete, Masonry, Brick, Limestone
  • Working mode: Hammer drilling
premium

Choose options

Diameter
  • 12 mm
  • 14 mm
  • 15 mm
  • 16 mm
  • 18 mm
  • 20 mm
  • 22 mm
  • 24 mm
  • 25 mm
  • 32 mm
  • 35 mm
Working length
  • 200 mm
  • 250 mm
  • 400 mm
  • 450 mm
Length
  • 320 mm
  • 350 mm
  • 370 mm
  • 520 mm
  • 550 mm
  • 570 mm
Pack size
  • 1 pc
Product options
Quantity
Packs
Total Pieces
1
You can not see your company prices

Please Log in or register to see your company prices.

Discounted net
From 283.05 ILS