TE-TX TI Tile chisels
Wide-flat chisel/scraper TE-TP S #282293

Self-sharpening SDS Top (TE-T) tile chisels for scraping away surface materials
- Connection end: TE-T (SDS Top)
- Application: Tile removal
- Length: 250 mm
ultimate
Choose options
Length
- 250 mm
Width
- 60 mm
Pack size
- 1 pc
Quantity
Packs
Total Pieces
1
Discounted net
339.30 ILS
339.30 ILS
/
1 each
Technical Data
Connection end
TE-T (SDS Top)
Application
Tile removal
Length
250 mm
Width
60 mm
Product Class
Ultimate
Features & Applications
Features
- Self-sharpening cutting edge – work more efficiently and for longer with the same chisel, no resharpening or rehardening necessary
- Better ergonomics – angled offset head allows comfortable work flush on the surface
- High-alloy steel – for more reliable and consistent chisel quality
- Upgraded breaking power – extra-tough connection end transfers more force from the tool to the chisel
- Certified quality – developed using ISO certified processes and more than 30 years of expertise in chisel design and production
Applications
- Removing tile, laminate or other composite material
- Flush surface material removal, such as weld spatter, scale or concrete formwork seepage
- For use with SDS Top (TE-T) electric jackhammers, breakers or rotary hammers
Request live Product Demo
Would you like an interactive demonstration of this product? Meet one of our product experts for a free and hands-on demonstration.
Request live Product Demo