Fixed points and sliders

Hot-dip galvanized fixed points and sliders for the installation of pipe systems subject to thermal expansion

Hot-dip galvanized fixed points and sliders for the installation of pipe systems subject to thermal expansion
MFP 1a-F Fixed point Hot-dip galvanized (HDG) fixed point set for maximum flexibility in applications up to 3 kN axial pipe load
MFP 1-F Hot-dip galvanized (HDG) fixed point set with bracing for maximum flexibility in applications up to 3 kN axial pipe load
MFP 3a-F Fixed point Hot-dip galvanized (HDG) fixed point set for maximum flexibility in applications up to 6 kN axial pipe load
MFP 3-F Fixed point Hot-dip galvanized (HDG) fixed point set with bracing for maximum performance in applications up to 20 kN axial pipe load
MRG 2,0-F Roll connector Premium hot-dip galvanized (HDG) roll connector for medium-duty heating and refrigeration applications
MGS 2 medium-duty base Hot-dip galvanized (HDG) medium-duty base plate to fasten imperial threaded rods with two anchor points